EFD01RDWEKIT
Description
Keep your home comfortable and well-ventilated with the HPM Ducted Exhaust Fan. This high-performance fan is designed to be ducted outside, using durable flexible aluminium ducting. Its strong, high-quality motor ensures that it lasts longer, operates quieter, and can withstand higher temperatures, all while providing maximum airflow where you need it most.
- Kit includes external grille with mesh, Ø150mm x 3m duct, cable ties and duct tape roll
- Centrifugal flow fan designed to be ducted to the outside using flexible aluminium duct, sold separately
- High-quality motor guaranteeing a longer lifespan, resistance to higher temperatures, and quieter operation
- Fitted with gravity-controlled draught stopper to protect against backdraft
- Removable fascia made of UV-resistant plastic
- Ceiling cut-out size: 298(DIA)mm
- Class of protection: Class II
- Protrusion from ceiling 26mm
- Fascia Size: 372(DIA)mm
- Projection into ceiling: 190mm
- Max airflow rate: 330m³/h
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001488347 | 430.0mmW x 220.0mmH x 430.0mmD | 2800.0 | 4700.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |