e-catalogue 2024

684443/LI

E3 LED Exit Sign surface mount gear with lithium battery - Standalone (diffuser ordered separately)

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001490364

Description

E3 LED Exit surface mount gear only with Lithium-Ion (LIION) battery technology, to suit standalone models. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. Diffuser with wall plate must be ordered separately

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 3W
  • Inrush Current: 5A
  • Battery: Li-ion 6.4V 570mAh with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: Steel Mounting Block grey finish
  • Mounting: For wall installations
  • Photometric classification: NA
  • Compliance: AS/NZS 2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001490364

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.