685102LI
Description
A D40 LED Satellite with Lithium-Ion (LIION) battery technology. Decisgned for recessed installations. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.
- Mode of operation: Non-Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 1W
- Inrush Current: 2.6A
- Light Source Life (LSL): 50,000 hours
- Battery: Li-ion 6.4V 1500mAh with iSmart temperature sensing
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: Polycarbonate
- Mounting: Recessed
- Photometric classification: C0 | C90 - D40
- Compliance: AS/NZS2293, AS/NZS60598
- Designed in Australia
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001488644 | 175.0mmW x 145.0mmH x 40.0mmD | 395.0 | |
Outer Carton | 20 | 9321001488651 | 365.0mmW x 165.0mmH x 435.0mmD | 7.84 | 8.3 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |