e-catalogue 2024

AWNSKITWE

ARTEOR with NETATMO - Smart Home Starter Kit: Gateway + Master Switch + 1g Smart Switch + Smart SGPO - White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001488842
Item Dimensions 136.0mmW x 290.0mmH x 95.0mmD
Video youtube

Description

Arteor with Netatmo has been designed and developed as a simple solution to make every home more unique, convenient and secure. Simple for planners, who are able to integrate many functions without complicated cabling. Simple for installers, who are able to install the system without specialist knowledge. Simple for users, who will find it convenient to operate, easy to extend and are able to make changes at any time. App control for ease of use, all functions can be controlled via your smartphone or tablet

  • Notifications keep informed about lights that stayed on, or sockets which are OFF
  • Wireless Master Switch, Relocate where you actually need it, turn all lights and appliances ON/OFF with one touch of a button
  • Time scheduling means better energy management
  • Installer friendly standard 240V a.c wiring
  • 100% of digital assistants covered, is compatible with Apple Homekit, Google Home and Amazon Alexa
  • Front LED indicator means its easy to locate at night
  • 2 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001488842 153.0mmW x 102.0mmH x 295.0mmD 432.74 882.74
Outer Carton 5 9321001489443 333.0mmW x 262.0mmH x 500.0mmD 7.94
Pallet 200

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.