e-catalogue 2024

659515D

Legrand Dali IP65 5W 1160lm LED Twin Spotlight Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001490852
Item Dimensions 300.0mmW x 330.0mmH x 95.0mmD

Description

An IP65 2x580lm light output twin spotlight with adjustable heads with Lithium-Ion (LIION) battery technology. Simple to install and can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

  • Mode of operation: Non-Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 5W
  • Inrush Current: 10A
  • LED Service Life (LSL): 100,000 hours
  • Operating temperature: 10° to 40°
  • IP rating: IP65, IK rating: IK07
  • Construction: Polycarbonate
  • Surface mounted for wall or ceiling
  • Compliance: AS/NZS 2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001490852

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.