EFH150SQSWE
Description
Designed for those who demand the best, HPM's Exhaust Fan with Humidity Sensor boasts an integrated humidity sensor module that detects changes in moisture levels and quickly eliminates residual humidity before turning off. Suitable for large bathrooms, kitchens and laundries, this exhaust fan will leave the area feeling fresh and revitalized by whisking away unpleasant odors and steam.
- Supply voltage: 240V a.c
- Air flow rate: 267m3/hr max (Airflow dependents on installation conditions)
- Built in Humidity sensor which operates when there is 60 - 90% relative humidity
- Decibel Rating: 42dBA at 3m
- IP Rating: IP24
- Power: 24W
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001488491 | 226.0mmW x 167.0mmH x 226.0mmD | 1150.0 | 1390.0 |
Outer Carton | 4 | 9321001488576 | 470.0mmW x 350.0mmH x 245.0mmD | 4.6 | 6.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |