659082LI
Description
A 24m viewing distance wall mount exit sign with Lithium-Ion (LIION) battery technology. Flag mount style aesthetics with electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 3W
- Inrush Current: 5A
- LED Service Life (LSL): 50,000 hours
- Battery: Li-ion 6.4V 570mAh with iSmart temperature sensing
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: Steel Mounting Block grey finish with Stainless Steel Wall plate and Acrylic diffuser
- Mounting: For wall installations
- Photometric classification: NA
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001487807 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |