e-catalogue 2024

EF100SQSWEKIT

HPM Square Wall Exhaust Fan Kit 100mm White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001491255
Item Dimensions 158.0mmW x 158.0mmH x 80.0mmD

Description

Suitable for small bathrooms, kitchens, and laundries the HPM Square Wall Exhaust Fan Kit is the ultimate all-in-one solution for superior ventilation. This comprehensive kit, complete with an exhaust fan, external grille, and ducting, ensures a fully ducted installation that aids in optimal air circulation and effectively eliminates steam and odours. With its powerful axial flow fan, this kit effortlessly moves large volumes of air, swiftly removing moisture and unpleasant odours. Say goodbye to stuffy, uncomfortable spaces and welcome a breath of fresh air. Its sleek, compact square design seamlessly blends into any modern aesthetic, making it a welcome addition that won't disrupt your room's style.

  • Supply voltage: 240V a.c
  • Air flow rate: 105m3/hr max (Airflow dependents on installation conditions)
  • IP Rating: IP24
  • Power Rating: 14W
  • Projection into wall 80mm (1200mm with draft stopper)
  • Class of protection: Class II
  • Time delay: Compatible with HPM time-delay module EF100/150TD
  • Sound pressure Level at 3m: 30dBA (Tested in accordance with AS 1217.5)
  • Kit includes 1 External grille, 350mm X Ø100mm Duct, Ducting tape roll, Cable ties, Mounting screws, Instruction manual and Warranty card
  • Wall mounting accessories included
  • Fascia Size: 158mm x 185mm x 17mm
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001491255 180.0mmW x 175.0mmH x 180.0mmD 450.0 550.0
Outer Carton 4 9321001491262 375.0mmW x 365.0mmH x 365.0mmD 1.8 2.2

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.