e-catalogue 2024

Description

Illuminate pillars and entrances beautifully, with a rating of IP54 this oscilla adjustable up/down light can handle harsh outdoor environments. Warm white light is ideal to create ambiance for pillars and entrances. LED uses less energy while emitting a lot of lumens

  • Lumens: 700lm
  • Efficacy: 53lm/W
  • CCT: 3000K
  • Input Power: 13W
  • Power factor: 0.9
  • Lifespan: 30,000 hours @ 25C
  • Non Dimmable
  • IP rating: IP54
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001491477 75mmW x 230mmH x 100mmD
Outer Carton 10 9321001491484 215mmW x 250mmH x 400mmD 11.4

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.