684438/LI
Description
E3 LED Exit remote gear only with Lithium-Ion (LIION) battery technology, to suit Axiom models for recessed installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery. Diffuser with wall plate must be ordered separately
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 3W
- Inrush Current: 5A
- Battery: Li-ion 6.4V 570mAh with iSmart temperature sensing
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: Polycarbonate enclosure
- Mounting: For wall installations
- Photometric classification: NA
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001459385 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |