e-catalogue 2024

D643/WEC

HPM Comfort Battery Operated Wireless Door Chime Kit White

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001491309

Description

Designed for both residential and small commercial applications, our collection of wireless doorbells are reliable and easy-to-install. With an exclusive and original design, long operating range, and compatibility between the Serenity & Comfort models, our wireless doorbells are flexible and can connect up to 4 transmitters for each receiver.

  • 15 melodies
  • IP44 Transmitter & IP20 Receiver
  • Operating range: 100m
  • Battery Operated
  • Compatible with Serenity
  • Connect up to 4 transmitters for each receiver
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 153mmW x 227mmH x 52mmD 252.0
Outer Carton 20 9321001491316 245mmW x 345mmH x 565mmD 5.04

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.