684437/D
Description
E3 LED Exit remote gear only with NiMh battery technology, to suit Dali models for recessed installations. Diffuser with wall plate must be ordered separately
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 2.6W
- Inrush Current: 10A
- Battery: NiMh 3.6V 2.4Ah
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: Polycarbonate enclosure
- Mounting: For wall installations
- Photometric classification: NA
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001457916 |
Documentation
Data Sheets & Others | |
Instruction Sheets |