e-catalogue 2024

684432/D

E3 LED Exit Sign Diffuser - Stainless steel wall plate on the left - Single Sided - Running man left

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001496182

Description

A 24m viewing distance wall mount diffuser only, to suit Dali models of recessed or surface mount E3 LED exit signs. Flag mount style aesthetics. Gear must be ordered separately

  • Mode of operation: Maintained
  • Supply voltage: Gear ordered separately
  • Power consumption: 2.6W
  • LED Service Life (LSL): 50,000 hours
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: Stainless Steel Wall plate and Acrylic diffuser
  • Mounting: For wall installations
  • Photometric classification: NA
  • Compliance: AS/NZS 2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001496182

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.