684440/D
Description
A 24m viewing distance wall mount diffuser only, to suit Dali models of recessed or surface mount E3 LED exit signs. Flag mount style aesthetics. Gear must be ordered separately
- Mode of operation: Maintained
- Supply voltage: Gear ordered separately
- Power consumption: 2.6W
- LED Service Life (LSL): 50,000 hours
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: Stainless Steel Wall plate and Acrylic diffuser
- Mounting: For wall installations
- Photometric classification: NA
- Compliance: AS/NZS 2293, AS/NZS60598
- Designed & Manufactured in Australia
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001496212 |
Documentation
Data Sheets & Others | |
Instruction Sheets |