659554LI
Description
A D40 Freezer LED Satellite with Lithium-Ion (LIION) battery technology. Designed for Freezer applications to -40°C. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.
- Mode of operation: Non-Maintained
- Supply voltage: 230 - 240V a.c 50Hz
- Power consumption: 0.7W
- Inrush Current: 5A
- Light Source Life (LSL): 100,000 hours
- Battery: Li-ion 6.4V 3.0Ah with iSmart temperature sensing
- Operating temperature: 10°C to 40°C (remote gear) -40°C to 40°C (LED head)
- IP rating: IP55 (for LED head) IP20 (for remote gear), IK rating: IK07
- Construction: Transparent Polycarbonate / Polypropylene
- Mounting: surface
- Photometric classification: C0 | C90 - D40
- Compliance: AS/NZS2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001496083 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |