e-catalogue 2024

659551D

Weatherproof LED Satellite D32 surface mount - with lithium battery - DALI

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001496106
Item Dimensions 290.0mmW x 190.0mmH x 91.0mmD

Description

A D32 Weatherproof LED Satellite with NiMh battery technology. Designed for surface mount installations.

  • Mode of operation: Non-Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 1.5W
  • Inrush Current: 10A
  • Light Source Life (LSL): 100,000 hours
  • Battery: NiMh 6.4V 4Ah
  • Operating temperature: 10° to 40°
  • IP rating: IP55, IK rating: IK07
  • Construction: Transparent Polycarbonate / Polypropylene
  • Mounting: surface
  • Photometric classification: C0 | C90 - D32
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001496106

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.