e-catalogue 2024

LDL90TRIPS

HPM Tri-Colour 7W LED Flush Mounted Dimmable Downlight with Integrated Driver Polished Silver 90mm

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001497301
Item Dimensions 113.0mmW x 113.0mmH x 61.0mmD

Description

The functional and new design of the downlights adds a touch of difference to contemporary lighting. The flush face downlight allows a seamless integration into ceilings all around the house, and features a colour changing selector on the back to change light from Warm white, Natural white and cool white.

  • Residential - Living areas, bedrooms, undercover outdoor areas
  • Commercial - Office, meeting rooms, hallways, entrance & undercover outdoor areas
  • 35,000h life span
  • Light Colour Selector lets you easily switch between Warm (3,000K), Cool (4,000K) and Natural (5,000K) light temperature
  • Integrated dimmable driver compatible with trailing edge dimmers
  • Fitted with 1m flex and plug
  • Suitable for outdoor undercover areas (IP44 rating)
  • 2,500V electrical surge protection
  • Screw-less terminal cover for easy, hard-wired connection
  • High quality flame retardant plastic construction
  • IC-4 and IC-F insulation rating, this down light can be fully covered and abutted by insulation material
  • Flush fascia that easily integrates with the ceiling
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 222.0 282.0
Outer Carton 20 9321001497318 250.0mmW x 485.0mmH x 248.0mmD 8.0

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Technical Documents
icon Photometry
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.