659613
Description
A Weatherproof LED Batten with PC body and PC diffuser. Designed for wall or ceiling installations.
- Mode of operation: Mains
- Supply voltage: 240V a.c 50Hz
- Lumen Output: 5,700lm Mains mode
- Power consumption: 56W
- LED Colour Temp: 4000K, CRI >80
- Light Source Life (LSL): 50,000 hours
- Operating temperature: 10° to 40°
- IP rating: IP65, IK rating: IK08
- Construction: Polycarbonate (PC) body and Polycarbonate (PC) diffuser, 301 Stainless Steel clips
- Mounting: Surface mounted for wall or ceiling
- Compliance: AS/NZS60598
- Designed in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001497011 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity | |
Revit |