LDL90TRIWE
Description
The functional and new design of the downlights adds a touch of difference to contemporary lighting. The flush face downlight allows a seamless integration into ceilings all around the house, and features a colour changing selector on the back to change light from Warm white, Natural white and cool white.
- Residential - Living areas, bedrooms, undercover outdoor areas
- Commercial - Office, meeting rooms, hallways, entrance & undercover outdoor areas
- 35,000h life span
- Light Colour Selector lets you easily switch between Warm (3,000K), Cool (4,000K) and Natural (5,000K) light temperature
- Integrated dimmable driver compatible with trailing edge dimmers
- Fitted with 1m flex and plug
- Suitable for outdoor undercover areas (IP44 rating)
- 2,500V electrical surge protection
- Screw-less terminal cover for easy, hard-wired connection
- High quality flame retardant plastic construction
- IC-4 and IC-F insulation rating, this down light can be fully covered and abutted by insulation material
- Flush fascia that easily integrates with the ceiling
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001497288 | 222.0 | 282.0 | |
Outer Carton | 24 | 9321001497295 | 372.0mmW x 243.0mmH x 372.0mmD | 6.768 | |
Pallet | 1200 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Technical Documents | |
Photometry | |
Declaration of Conformity |