e-catalogue 2024

659529LI

Eco WP LED - A 4 foot LED weatherproof IP65 water resistant LED batten with lithium battery + ON/OFF sensor

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001496977
Item Dimensions 140.0mmW x 90.0mmH x 1274.0mmD
Video youtube

Description

A Weatherproof LED Batten with PC body and PC diffuser. Designed for wall or ceiling installations.

  • Mode of operation: Switched Maintained
  • Supply voltage: 240V a.c 50Hz
  • Lumen Output: 4,600lm Mains mode, 900lm EM mode
  • Power consumption: 49W MAINS + 7W EM = 56W
  • LED Colour Temp: 4000K, CRI >80
  • Light Source Life (LSL): 50,000 hours
  • Operating temperature: 10° to 40°
  • IP rating: IP65, IK rating: IK08
  • Construction: Polycarbonate (PC) body and Polycarbonate (PC) diffuser, 301 Stainless Steel clips
  • Mounting: Surface mounted for wall or ceiling
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001496977

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.