659120LI
Description
A 24m viewing distance edgelight exit sign with Lithium-Ion (LIION) battery technology. Designed for recessed installations. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.
- Mode of operation: Maintained
- Supply voltage: 240V a.c 50Hz
- Power consumption: 3W
- Inrush Current: 5A
- Light Source Life (LSL): 50,000 hours
- Battery: Li-ion 12.8V 1.5Ah with iSmart temperature sensing
- Operating temperature: 10° to 40°
- IP rating: IP20
- Construction: White steel body and Acrylic diffuser
- Mounting: Recessed
- Photometric classification: C0 - D2.5 | C90 - C40
- Compliance: AS/NZS2293, AS/NZS60598
- Designed & Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001496441 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |