e-catalogue 2024

659611

Mains Eco WP LED L12 4ft ON/OFF Sensor Weatherproof Batten

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001496946
Item Dimensions 140.0mmW x 90.0mmH x 1274.0mmD
Video youtube

Description

A Weatherproof LED Batten with PC body and PC diffuser. Designed for wall or ceiling installations.

  • Mode of operation: Mains
  • Construction: Polycarbonate (PC) body and Polycarbonate (PC) diffuser, 301 Stainless Steel clips
  • Mounting: Surface mounted for wall or ceiling
  • Lumen Output: 4,600lm Mains mode
  • Quarter turn gear tray fasteners for ease of maintenance
  • Integrated ON/OFF Microwave Sensor
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001496946

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.