e-catalogue 2024

AR787AMALU

Arteor modular - Single powerpoint autoswitch mechanism 1 gang 10A 240V a.c. Soft Aluminium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 341497184534
Item Dimensions 45.0mmW x 45.0mmH x 25.0mmD

Description

Legrand 10amp horizontal single powerpoint autoswitch mechanism from Arteor range, fits any Arteor 2 gang square, in 17 different coverplates. Timeless design, crafted and inpired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall.

  • Internal automatic switching mechanism that is both ergonomic and aesthetic
  • Square and strong design, with angular lines
  • Provides safety and connection of plugs with internal safety shutters
  • Fits standard mounting accessories
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 341497184534
Inner Carton 10 341497184535
Outer Carton 100 341497184536

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.