e-catalogue 2024

659562LI

Edgelight LED Exit Sign - single sided running man right with lithium battery

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001496533

Description

A 24m viewing distance edgelight exit sign with Lithium-Ion (LIION) battery technology. Designed for ceiling mount installations. Electronics designed to lengthen the life of the battery, minimising maintenances costs, as well as an environmentlly friendly battery.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 3W
  • Inrush Current: 5A
  • Light Source Life (LSL): 50,000 hours
  • Battery: Li-ion 12.8V 1.5Ah with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP20
  • Construction: White steel body and Acrylic diffuser
  • Mounting: Ceiling
  • Photometric classification: C0 - D2.5 | C90 - C40
  • Compliance: AS/NZS2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001496533

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.