e-catalogue 2024

330852

Bticino 4 Wire Internal Hands-Free Monitor Screen 7

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543650905
Item Dimensions 26.0mmW x 146.0mmH x 181.0mmD

Description

Internal screen 7 LCD 4 wire to use with Essential kit 315512, as an additional monitor

  • 4 wire system perfect for retrofit
  • 7 LCD video screen
  • IP54/IK07 external panel with 95° angle view
  • Up to 5 internal screens maximum per installation
  • Up to 5 internal screens and 2 external panels maximum per installation
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 8005543650905
Outer Carton 8 8005543650912

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.