EFLIL150SQWEKIT
Description
The inline fan is designed to extract steam and odours from a bathroom and expel it to the exterior through an eave outlet. It is also suitable for extracting air from one room and expelling it to another room (heat distribution).
- Lamp type: LED MR16 (included)
- Power rating: 60W
- Lumens: 480lm
- Efficacy: 86lm/W
- Light colour: 3,000K Warm White Nominal
- Beam angle: 60degrees
- Draught stopper: Yes (PET Sheet)
- Power cord length: 1m
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001496151 | 455.0mmW x 245.0mmH x 455.0mmD | 3000.0 | 4600.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Technical Documents | |
Declaration of Conformity |