e-catalogue 2024

659135LI

Bolt LED Exit sign snap-fit complete with running man decals - white finish with lithium battery - Galaxy

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001497790
Video youtube

Description

A 24m viewing distance exit sign with snap fit bracket, aesthetic and robust design with Lithium-Ion (LIION) battery technology. This 'One box solution' can be wall or ceiling mounted. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

  • Mode of operation: Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 2.7W
  • Inrush Current: 5A
  • LED Service Life (LSL): 100,000 hours
  • Battery: Li-ion 6.4V 570mAh with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP20, IK rating: IK04
  • Construction: Polycarbonate
  • Surface mounted for wall or ceiling
  • Photometric classification: C0 - E6.3 | C90 - D6.3
  • Compliance: AS/NZS 2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001497790

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.