033749
Description
LCS³ Field plug allows a direct connection to any IP equipment (switch, PoE LED panel, etc.) without adding an access point (jack + faceplate + cord)
- Toolless (Connection without RJ crimping tool)
- RJ45 field plugs for round cables
- Supplied with a protection grip for the contacts
- For links cat 5 / class D, cat 6 / class E and cat 6A / class EA
- Compatible remote powering “PoE“ up to 100w. (IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt)
- Plug can be re-used (up to 20 times)
- For round cables with outer diameter between 6 and 7,5 mm and AWG23 to AWG26 (solid or stranded)
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414971464360 | 72.0mmW x 18.0mmH x 130.0mmD | 26.0 | |
Outer Carton | 30 | 3414971464377 | 175.0mmW x 140.0mmH x 215.0mmD | 0.89 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |