033743
Description
LCS³ cable extender is use to extend a 4 twisted pair cable quickly and easily within the operating limits of a consolidation point. Equipped with a locking nut, they do not require a special tool and can be re-wired if a mistake is made.
- Equipped with connectors with quick toolless connection
- To be used to extend a cable quickly and easily
- For UTP Cat. 6 cables
- Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
- T568A and B marking with colour codes
- Cables can be connected without any special tools.
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414971595392 | 60.0mmW x 48.0mmH x 106.0mmD | 75.0 | |
Outer Carton | 20 | 3414971751620 | 235.0mmW x 145.0mmH x 260.0mmD | 1.9 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |