EM883MW
Description
A classy push-button mechanism with configurable reb/blue LED indicator at the front which can be set as always ON, ON when the load is OFF (to be visible in the dark) or ON when the load is ON. Compatible with wide range of loads on the market including LEDs. 3 wire 5A
- Soft touch electronic switch - 3 wire
- On-board programming allows LED indicator to be red or blue
- On-board programming allows you to choose if LED is off or dimmed when lighting is not activated
- Use with slave mechanism (EM800SLAVEWE) for 2 way switching
- 5A load capacity
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001498261 | |
Inner Carton | 10 | 9321001498681 | 126.0mmW x 83.0mmH x 162.0mmD |
Outer Carton | 120 | 9321001499107 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Declaration of Conformity |