e-catalogue 2024

ED770/5GPLMW

Excel Life EM Series Grid & Plate 5 Gang Matt White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001500872
Item Dimensions 77.0mmW x 121.0mmH x 25.0mmD
Video youtube

Description

The grid & plate kits from the Excel Life Dedicated Plate series are sturdy and dependable for use in both residential and commercial settings. They are designed to work seamlessly with Excel Life Mechanisms, enabling you to tailor the installation to your specific needs. Whether you require rocker switches or USB chargers, you can create a plate that perfectly suits your requirements.

  • 5 Gang
  • Compatible with Excel Life single module switch mechanisms – eg. mechanical switch, electronic push button switch or dimmer
  • More fixing options - 4 corners
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Paint paths lessen potential damage to walls by providing a small channel for paint ingress
  • Colour: Matt White
  • Cut-out size: 56 x 96mm
  • Plate Size: 77mm x 121mm
  • Depth: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001500872 140.0mmW x 190.0mmH x 30.0mmD 0.05 0.052
Inner Carton 10 9321001500995 163.0mmW x 163.0mmH x 131.0mmD 0.5 0.67
Outer Carton 120 9321001501114 499.0mmW x 333.0mmH x 262.0mmD 6.0 8.54

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.