ED777MW
Description
Enhance your home or office with the Excel Life Dedicated Plate Double Powerpoint. Its compact design allows for easy integration into any space. The product prioritizes safety with raised insulated barriers on the terminals that prevent unintentional contact with live wires. Furthermore, installation is simplified with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.
- Designed to withstand daily use, the matt finish makes them easier to clean and maintain
- Inline terminals for easier installation
- Internal safety shutters for extra safety
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Current Rating: 10A, Supply Voltage: 230-240V a.c.
- Retained terminal screws
- Colour: Matt White
- Conforms to AS/NZS 3112
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001498216 | 110.0mmW x 170.0mmH x 30.0mmD | 0.097 | 0.099 |
Inner Carton | 10 | 9321001498636 | 163.0mmW x 163.0mmH x 131.0mmD | 0.97 | 1.14 |
Outer Carton | 120 | 9321001499053 | 499.0mmW x 333.0mmH x 266.0mmD | 11.64 | 14.18 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Declaration of Conformity |