e-catalogue 2024

ED770/2HMW

Excel Life Single Pole Double Throw Horizontal Rocker Switch 2 Gang Matt White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001498162
Item Dimensions 77.0mmW x 121.0mmH x 10.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Series with Matt finish combines performance and aesthetics to create a luxurious finish. The Matt finish simplifies upkeep as it prevents staining and makes cleaning a breeze. Each dedicated plate comes complete with rocker switches that are designed to last and perform with 16A/16AX and M100 rating.

  • Designed to withstand daily use, the matt finish makes them easier to clean and maintain
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Supply Voltage: 230-240V a.c.
  • Colour: Matt White
  • Fluoro rated up to 16AX
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 121 x 77mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001498162 140.0mmW x 190.0mmH x 33.0mmD 0.079 0.081
Inner Carton 10 9321001498582 163.0mmW x 131.0mmH x 163.0mmD 0.79 0.96
Outer Carton 120 9321001499008 499.0mmW x 333.0mmH x 266.0mmD 9.48 12.02

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.