ED770/1MB
Description
The Excel Life Dedicated Plate Series with Matt finish combines performance and aesthetics to create a luxurious finish. The Matt finish simplifies upkeep as it prevents staining and makes cleaning a breeze. Each dedicated plate comes complete with rocker switches that are designed to last and perform with 16A/16AX and M100 rating.
- Fluoro rated up to 16AX
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Supply Voltage: 230-240V a.c.
- Colour: Matt Black
- Cut-out size: 56 x 96mm
- Plate dimensions: 77 x 121mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001498292 | 110.0mmW x 170.0mmH x 30.0mmD | 0.07 | 0.072 |
Inner Carton | 10 | 9321001498711 | 163.0mmW x 163.0mmH x 131.0mmD | 0.7 | 0.87 |
Outer Carton | 120 | 9321001499138 | 499.0mmW x 333.0mmH x 266.0mmD | 8.4 | 10.94 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Declaration of Conformity |