e-catalogue 2024

EM400A2PMB

Excel Life 350VA Push Button Dimmer Mechanism Matt Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001498445
Item Dimensions 23.0mmW x 23.0mmH x 50.0mmD
Video youtube

Description

A classy push-button dimmer mechanism with configurable reb/blue LED indicator at the front which can be set as always ON, ON when the load is OFF (to be visible in the dark) or ON when the load is ON. Powerful 350VA and compatiblity with wide range of loads on the market including LEDs. 2 wire

  • Suitable for LED dimmable devices
  • 2 Wire technology soft touch electronic push button
  • Multi-way dimming option, (Slave Dimmer Cat No. EM800SLAVEWE)
  • Programmable LED indicator
  • Programmable Max/Min light levels
  • Dimming level memory function
  • Program parameters stored in a non-volatile memory
  • Short circuit and overload protection
  • Complies to Australian Standards AS/NZS 3100
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001498445
Inner Carton 10 9321001498865 126.0mmW x 83.0mmH x 162.0mmD
Outer Carton 120 9321001499282

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.