EM400A2PMW
Description
A classy push-button dimmer mechanism with configurable reb/blue LED indicator at the front which can be set as always ON, ON when the load is OFF (to be visible in the dark) or ON when the load is ON. Powerful 350VA and compatiblity with wide range of loads on the market including LEDs. 2 wire
- Suitable for LED dimmable devices
- 2 Wire technology soft touch electronic push button
- Multi-way dimming option, (Slave Dimmer Cat No. EM800SLAVEWE)
- Programmable LED indicator
- Programmable Max/Min light levels
- Dimming level memory function
- Program parameters stored in a non-volatile memory
- Short circuit and overload protection
- Complies to Australian Standards AS/NZS 3100
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001498247 | |
Inner Carton | 10 | 9321001498667 | 126.0mmW x 83.0mmH x 162.0mmD |
Outer Carton | 120 | 9321001499084 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Declaration of Conformity |