412181
Description
Essential for any new Smart Electrical Panel installation, acting as an interface between the router and the connected wired products using 2.4 GHz radio communication. Gateway module is to be mounted into a load centre or distribution board. Compatible with Arteor with Netatmo and Excel Life Smart products, it will enable local smart devices to be controlled via wiFi connection through the Legrand Home + Control app and voice assistants.
- Wifi communication
- Zigbee 3.0 communication
- 2.5 DIN module
- To be installed in electrical panels
- Allows for installation of a supply busbar
- Connection via screw terminals
- 100 - 240 V~ - 50/60 Hz
- Consumption: 2 W maximum
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3414971795600 | 93.0mmW x 70.0mmH x 95.0mmD | 130.0 | |
Outer Carton | 4 | 200.0mmW x 197.0mmH x 205.0mmD | 0.633 | ||
Pallet | 120 |
Documentation
Data Sheets & Others | |
Brochures | |
Range Guide | |
Instruction Sheets |