EWN770/1MW
Description
Excel Life Smart features a complete suite of smart products (switches, dimmers, single powerpoints and wireless switches) enabling end-users to control their homes with app and voice control. Based on 240V a.c. wiring, installation is business as usual for electricians, who can now offer seamless integration with the Excel Life range, a popular range with Australian households for over a decade. Affordable and user-friendly, compatible with all digital assistants, Excel Life Smart will enhance user convenience and comfort thanks to scenarios control and scheduling. Relying on high-encryption communication protocols, Excel Life Smart will guarantee maximum user privacy and confidentiality. So they always are in control of their homes, anytime, anywhere. Available in Gloss White, Matt White and Matt Black
- 3 ways to control for better user convenience: standard press on switch, app or voice control
- Compatibility with all 3 voice assistants: Apple SIRI, Google Home and Amazon Alexa
- Scenario control
- Scheduling
- Energy consumption monitoring
- Minimum wall cavity 35mm deep
- 12 Month Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001499480 | 76.0mmW x 120.0mmH x 10.0mmD | 152.0 | |
Inner Carton | 5 | 9321001499992 | 163.0mmW x 131.0mmH x 163.0mmD | 1.52 | |
Outer Carton | 60 | 9321001500414 | 500.0mmW x 260.0mmH x 330.0mmD | 18.24 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Range Guide | |
Instruction Sheets |