e-catalogue 2024

NDB18P250WE

DEFENDER S - 18 POLE DISTRIBUTION BOARD 250A 2 DIN IP42 WHITE

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001502494

Description

The Legrand range of Defender S Distribution Boards are especially designed in order to provide quick & easy installation, safety and reliability in the electrical installation for commercial or residential buildings.

  • Top/bottom DIN cut-out
  • 1000MM Height
  • IP42 Rated
  • Reversible door
  • Comply with AS/NZS 61439

Volumetrics

Contents Barcode
Base Unit 1 9321001502494

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.