KA4803DG
Description
The Living Now range of coverplates is comprised of 12 luxurious finishes to accommodate all interiors. This aesthetic component is clipped onto the wall grid and then complemented with key covers to achieve a complete assembly on your wall.
- Made with quality techno polymer for extra longevity
- 3 Modules
- Dimensions (WxHxD) 125 x 86 x 10mm
- Key covers sold separately
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8005543613481 | 90.0mmW x 130.0mmH x 25.0mmD | 48.15 | 63.0 |
Outer Carton | 10 | 8005543613498 | 145.0mmW x 150.0mmH x 195.0mmD | 0.74 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Environmental Profile |