e-catalogue 2024

KA4803ZG

Bticino Living Now 3 Module Coverplate Steel

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543613948
Item Dimensions 125.0mmW x 86.0mmH x 10.0mmD
Video youtube

Description

The Living Now range of coverplates is comprised of 12 luxurious finishes to accommodate all interiors. This aesthetic component is clipped onto the wall grid and then complemented with key covers to achieve a complete assembly on your wall.

  • Made with Zamak alloys, giving each coverplate a unique, one-of-a-kind look
  • 3 Modules
  • Dimensions (WxHxD) 125 x 86 x 10mm
  • Key covers sold separately
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543613948 90.0mmW x 130.0mmH x 25.0mmD 107.35 113.0
Outer Carton 10 8005543613955 145.0mmW x 150.0mmH x 195.0mmD 1.24

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.