e-catalogue 2024

KA4803NW

Bticino Living Now 3 Module Coverplate Moon

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543616314
Item Dimensions 125.0mmW x 86.0mmH x 10.0mmD
Video youtube

Description

The Living Now range of coverplates is comprised of 12 luxurious finishes to accommodate all interiors. This aesthetic component is clipped onto the wall grid and then complemented with key covers to achieve a complete assembly on your wall.

  • Made with Zamak alloys, giving each coverplate a unique, one-of-a-kind look
  • 3 Modules
  • Dimensions (WxHxD) 125 x 86 x 10mm
  • Key covers sold separately
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543616314 90.0mmW x 130.0mmH x 25.0mmD 107.35 113.0
Outer Carton 10 8005543616321 145.0mmW x 150.0mmH x 190.0mmD 1.24

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.