e-catalogue 2024

LVN777ABL

Bticino Living Now 10A AU Autoswitched Double Powerpoint Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001508083
Item Dimensions 147.0mmW x 86.0mmH x 10.0mmD
Video youtube

Description

The Living Now Double Powerpoint has a seemless design, fitting with the Living Now range of power accessories. It's internal automatic switching device means there is no need for a dedicated switch.

  • Flush design achieved through total alignment between key cover elements
  • Flexible, floating frame on the back of coverplate ensures perfect adhesion to any wall
  • Internal automatic switching mechanism: Only turns power on to the socket when pins engage to a safe point
  • Compatible with standard render, stud brackets or wall boxes. For C-clips, only use Cat. No. CC503
  • 10A
  • 230 - 240V a.c. - 50Hz
  • 84mm mounting centres
  • Compliance: AS/NZS 3112
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001508083
Inner Carton 10 9321001508243
Outer Carton 100 9321001508403

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.