LVN777AWE
Description
The Living Now Double Powerpoint has a seemless design, fitting with the Living Now range of power accessories. It's internal automatic switching device means there is no need for a dedicated switch.
- Flush design achieved through total alignment between key cover elements
- Flexible, floating frame on the back of coverplate ensures perfect adhesion to any wall
- Internal automatic switching mechanism: Only turns power on to the socket when pins engage to a safe point
- Compatible with standard render, stud brackets or wall boxes. For C-clips, only use Cat. No. CC503
- 10A
- 230 - 240V a.c. - 50Hz
- 84mm mounting centres
- Compliance: AS/NZS 3112
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001508090 |
Inner Carton | 10 | 9321001508250 |
Outer Carton | 100 | 9321001508410 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer |