e-catalogue 2024

318013

Bticino EASY KIT Connected 2 Wire Audio Visual Door Entry Kit

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543674840

Description

The Bticino EASY KIT Connected 2 Wire Audio Visual Door Entry Kit is an advanced and complete door entry system. Its modular design allows you to add up to 3 additional handsfree units (sold separately) to create a full system. Thanks to the Wi-Fi connection, you can connect to the EASY KIT app (available for Android and iOS) that allows you to control the video unit from your smartphone, such as opening the door, viewing the camera and receiving calls in just a few simple steps.

  • Easy to install – no configuration needed
  • Entrance panel can be easily adapted for two family homes
  • Netatmo external CCTV colour camera can be directly connected to the entrance panel for extra coverage (sold separately)
  • Wi-Fi connected handsfree 7” screen internal unit white finish with Australian power supply included
  • 2 Wire system
  • Easy installation thanks to plug-in power supply
  • IP54/IK07 entry panel with 95° field of view
  • IP54/IK07 entry panel with 95° field of view
  • Dimensions: Video Monitor - 140(H) x 215(W) x 22.3(D)mm, Entrance Panel - 160.5(H) x 100(W) x 36.6(D)mm
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 8005543674840
Outer Carton 6 8005543674857

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.