e-catalogue 2024

KW8103

Living Now MyHome Up BUS Frame 3 Module White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543643761
Item Dimensions 120.0mmW x 86.0mmH x 4.5mmD

Description

Digital controls become part of the MyHOME_Up home automation in the Living Now aesthetic. A fusion of innovation and unparalleled simplicity, all to be discovered, felt and touched. The new devices for advanced management of home automation functions are divided into two types: Voice command with integrated Amazon Alexa assistant LIGHT and FULL digital controls. These devices are fed by new 1 Module connection module and use 27V power supply from the BUS.

  • Scalable solution
  • Controls can be relocated easily
  • 27V d.c.
  • 2 Wire BUS system
  • White or black finishes available
  • Up to 9 controls on standard wall plate
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543643761 132.0mmW x 87.0mmH x 27.0mmD 43.0
Inner Carton 1 8005543643778
Outer Carton 1 8005543643778 145.0mmW x 140.0mmH x 100.0mmD 0.272

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.