e-catalogue 2024

659630LI

Economy LED Surface Satellite D40 - white finish with lithium battery

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001506362
Video youtube

Description

A D40 LED Surface Mounted Satellite with Lithium-Ion (LIION) battery technology. Designed for surface mount installations. Electronics designed to lengthen the life of the battery, minimising maintenance costs, as well as an environmentally friendly battery.

  • Mode of operation: Non-Maintained
  • Supply voltage: 240V a.c 50Hz
  • Power consumption: 1W
  • Inrush Current: 2.6A
  • Light Source Life (LSL): 50,000 hours
  • Battery: Li-ion 6.4V 1500mAh with iSmart temperature sensing
  • Operating temperature: 10° to 40°
  • IP rating: IP20, IK08 (Applicable only for metal enclosure)
  • Construction: Steel (body) Polycarbonate (Satellite head)
  • Mounting: Surface
  • Photometric classification: C0 | C90 - D40
  • Compliance: AS/NZS2293, AS/NZS60598
  • 3 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001506362
Outer Carton 20 9321001511052

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.