e-catalogue 2024

EM970LIMUGBL

EXCEL LIFE PUSH-BUTTON MECHANISM INTERMEDIATE WITH LED INDICATOR 10AX URBAN GREY OR GLOSS BLACK

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001501497

Description

Excel life mechanical push-button Intermediate type, with LED indicator. Fitted with latest axial push technology, improving reliability when pressed and product durability. Choice of red or blue LED lens

  • Reliable axial push technology
  • LED indicator (red or blue)
  • Intermediate type
  • 10AX
  • 100W rating
  • Terminal capacity 2x1.5mm2
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 12 Month Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001501497
Inner Carton 10 9321001501862
Outer Carton 120 9321001502234

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.