e-catalogue 2024

1A770PWE

Standard - Vertical deep plate switch 1 gang double pole 10A 240V a.c. deep plate white

Base Unit Contents 1
Base Unit Barcode 9321001007975

Description

  • 1 Gang deep plate surface mounting switch
  • 10A 240V a.c.
  • Plate Size: 34mm x 81mm x 21mm
  • Mounting Centres 60mm
  • Colour: White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001007975
Inner Carton 10 9321001007982 130mmW x 77mmH x 200mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.