406258
Description
Auxiliary contact (CA): Changeover switch indicates contacts position (open or closed) of the associated device (circuit breaker or switch, differential or not). Fault signalling contact (SD):Changeover switch indicates fault tripping of the associated device (circuit breaker or switch, differential or not).
- Auxiliary changeover switch, 6 A - 250 V~
- Indicates the position of the contacts of the MCB, RCD or isolating switch
- Auxiliaries :
- Mounted on the left-hand side of the devices
- Possible configuration per device: 3 auxiliaries including 1 control auxiliary
- Auxiliaries common to MCBs, RCBOs RCDs and isolating switches
- Allow insertion of the supply busbar
- Signalling auxiliary :
- Auxiliary changeover switch, 6 A - 250 V~
- Indicates the position of the contacts of the MCB, RCD or isolating switch
- Number of modules: : 0.5
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245064062589 | |||
Inner Carton | 1 | 86.0mmW x 26.0mmH x 98.0mmD | 0.05 | ||
Outer Carton | 44 | 217.0mmW x 180.0mmH x 278.0mmD | 2.6 |
Documentation
Data Sheets & Others | |
Instruction Sheets |